IESNA:LM-63-2002
[TEST]P1201233
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GWC-SB1A-827-U-T4W
[LUMINAIRE]GALLEON WALL LUMINAIRE
[MORE](1) 80 CRI, 2700K, 350mA LIGHTSQUARE WITH 26 LEDS AND TYPE IV WIDE OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 30.9 WATTS, 0.263 AMPS
[_THDi]6.356
[_PF]0.995
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]3913
TILT=NONE
26 -1 1 37 22 1 1 0.5 0.5 0
1 1 30.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
394.7 410.2 438.9 471.2 499.5 524.4 544.2 557.2 562.1 567.1
587.1 604.4 629.7 683.5 760.6 852.4 944.5 1034 1113.1 1177.4
1248.8 1314.3 1381.7 1445 1501.5 1520.4 1488.3 1409.3 1201.3 774
282.4 102.9 54 29.9 16.1 4.7 0
394.7 412.9 442.4 474.3 503.6 527.3 547.9 560.3 565.4 570.2
587.9 604.2 627.5 676.3 751.2 840.6 929.7 1021.6 1102 1175
1242 1318 1381.9 1445.4 1504.4 1531 1512.4 1440.5 1247.9 836.7
320.7 112.5 59.4 32.4 17.1 5.8 0
394.7 410.4 438.2 469.6 497.2 521.1 539.7 551.8 556.6 558.6
572.4 591 611.8 651 717.3 801.2 897.1 993.8 1081.6 1153.3
1218.9 1292.3 1374.7 1456.1 1533.6 1596.1 1638.3 1635.9 1491.8 1098.5
510.4 166.6 85.3 47.8 22.5 7.4 0
394.7 408.1 433.7 462.8 487.9 509.8 527.5 538.2 542.7 544.2
551.6 571.4 591.4 614.7 658.8 722.7 800.6 888 981.4 1076.6
1170.4 1268.1 1371.4 1485.2 1601.7 1692.8 1768 1847 1876.4 1633.8
1025.5 394.1 153 83.1 45.3 14.4 0
394.7 407.1 429.6 455.6 478.8 499.3 516.4 527.5 532.9 535.5
539.2 552.2 573.9 591.8 614.1 652.4 708.9 778.6 860.2 956.5
1069.6 1197.4 1331.4 1486.8 1623.5 1758.5 1897.5 2066.1 2259.6 2302.7
1932.9 1188.8 509.4 229.4 112.1 43.9 0
394.7 404.4 423 444.6 466.5 486.9 504.2 517.4 525 530.6
534.9 543.2 559.9 581.1 598.8 619.4 653.9 704.2 772.6 850.5
939.8 1039.3 1149.4 1276.4 1421.9 1600.4 1812.5 2067.7 2416.7 2745.1
2728.4 2189.1 1300.1 555.9 192.7 43.3 0
394.7 404.2 422.2 444.4 465 485 502.6 516.2 524.4 530.4
534.7 543 558.6 579.4 598 618.2 649.9 695.5 764.1 835.9
927.8 1018.3 1126.3 1250.2 1397.2 1576.1 1788.4 2045.3 2395.1 2743.8
2736.4 2205.8 1326.3 571.6 197.1 44.3 0
394.7 402.6 417.4 435.8 455.1 474.1 492.7 507.9 518.4 526.5
534.5 545 556.8 567.9 583.4 605 629.9 661.3 708.3 773.6
853.8 948.4 1062.2 1202 1367.1 1558.2 1768.8 1999.3 2276.7 2527.2
2484.3 1986.1 1180.3 466.3 139.3 27.6 0
394.7 401.5 412.1 427.3 444.4 462.2 480.7 497.4 511.2 523.6
535.7 548.9 559.9 569.1 580.9 594.9 618.4 652.6 705.6 780.8
880.8 1006.8 1155 1319.7 1489.9 1668.9 1854.8 2054.1 2253 2315.9
2114.1 1504.8 707.2 248.8 99.2 39.2 0
394.7 398.7 405.9 416.8 430.8 446.7 464.4 480.9 496.2 511.2
526.1 540.9 553.5 565.2 577.4 591.2 612.2 646.8 705.6 792
911.3 1057.3 1217.6 1383.6 1554.2 1728.6 1911.1 2075.8 2148.3 2007.3
1550.5 778.2 234.4 99.4 58.3 29.5 0
394.7 397.8 402.4 410.8 421.7 435.1 449.6 465 480.1 495.5
512.2 529.6 546.9 561.9 578.6 598.2 627.1 673.6 744.3 844.7
989.9 1159.9 1358.2 1562.7 1777.7 1957.4 2105 2153.1 2017.8 1618.4
1008.2 399.5 119.8 49.5 23.9 7.8 0
394.7 396.6 400.3 407.5 418.2 429.2 443.4 458 472.7 487.1
504 522.3 540.7 557.4 577 598.8 631.2 675.3 741 835.9
966.1 1131.9 1322.1 1516.3 1695.2 1832.7 1901.6 1859.3 1674 1273.5
728.3 277.7 96.3 39.4 17.1 3.5 0
394.7 396 398.2 405.9 415.2 426.5 438.7 451.8 465.9 479.3
494.5 511.8 528.3 545 563 584.2 610.2 646.2 693.4 756.9
848 971.9 1120.1 1270.2 1395.9 1466.8 1455.3 1355.9 1176.2 877.1
481.5 185.1 72.4 36.1 22.9 8.7 0
394.7 393.7 396.2 402.4 411 421.7 433.5 445 456.2 465.9
476.6 486.5 495.5 502.8 505.9 505.4 500.5 491.4 480.1 469.4
459.5 455.3 455.3 447.1 413.7 349.4 267.1 193.8 144.3 111.9
89.9 74.2 61.4 48.6 32.2 13.6 0
394.7 392.7 395 402.2 411.6 422.2 433.5 444.6 455.3 462.2
465.4 464.4 460.3 451.2 436.8 417.8 395 369.8 343 312.5
282.8 254.2 226.7 201.4 178.3 160 143.7 131.7 120.4 108.4
93.8 79.4 63.1 46.6 28.2 12.8 0
394.7 391.4 395.4 402.8 412.9 424.2 437.2 449.2 456.4 459.3
455.8 446.9 435.8 421.5 406.1 387.9 365.5 340.1 312.7 283.8
255.4 228.8 205.5 185.7 168.2 153.8 141.6 134.6 125.7 114.2
99.8 80.2 62 44.1 25.6 13.2 0
394.7 391.2 395.6 404.6 415.6 429 442.4 451.6 456 455.3
450.4 443.2 430.6 413.5 393.7 373.7 352.5 328 300.7 272.9
247.2 225.7 206.5 190.1 175 161.6 153.8 146.6 146.8 147.8
138.1 120.6 107.2 83.3 57.7 38.5 0
394.7 392.3 397.6 407.3 421.1 434.3 444.8 453.1 455.8 455.1
451 442.2 427.3 409.2 387.9 365.7 338.1 308.4 279.5 253.8
231.9 213.6 198.1 184.7 171.5 159.8 149.9 161.6 184.3 194.4
189.2 181 173.6 140.2 112.3 79.8 0
394.7 392.5 399.1 410.6 423.8 437.6 447.5 453.5 455.3 454.9
451.2 442.8 428.8 411 385.3 355.6 320.9 288.4 257 232.9
210.7 193.8 179.7 168.6 157.7 143.3 149.2 164.1 171.7 168.2
159.1 158.5 137.9 112.8 95.4 67.8 0
394.7 392.7 400.1 412.5 426.9 439.7 448.8 453.9 456 455.3
451.6 444.2 433.3 415.6 387.5 350.8 310.2 271.5 237.9 210.3
187.8 172.1 161 151.7 137.1 134.4 142.2 151.1 148.2 140
133.6 127.2 104.1 85.1 71.9 50.9 0
394.7 392.9 400.9 413.9 429.6 441.7 451 456.4 459.1 458.4
454.1 448.1 437.2 417 386.1 345.9 300.5 255.4 217.3 190.3
171.7 158.5 148.8 139.1 126.6 130.1 137.3 141.4 136.9 151.3
138.9 124.1 93.2 75.2 62 38.1 0
394.7 393.7 401.3 414.3 429 442.6 451.8 457.2 460.3 460.5
457.4 452.1 441.5 422.2 390.6 349 301.2 254 214.8 188
170.7 157.5 147.6 137.1 124.9 128.6 135.6 139.8 135 150.1
138.9 113.2 90.1 74.4 61.8 29.9 0
